| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LBM |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 4.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| RoHS (ISL9209CIRZ-T) | Download |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TDFN |
| Carrier Type | Reel |
| MOQ | 6000 |
| Battery Leakage Current (Max) | 20nA max @ 4.4VVB |
| Battery Overvoltage Protection (Typical) | 4.34 V |
| Battery Overvoltage Protection (V) | 4.34 - 4.34 |
| Input Overvoltage Protection (Typical) (V) | 5.58 |
| Input Overvoltage Protection (V) | 5.58 |
| Input Overvoltage Protection Range (V) | 5.65 - 6 |
| Lead Count (#) | 12 |
| Length (mm) | 4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 4.0 x 3.0 x 0.75 |
| Programmable Overcurrent (Max) | 1.5 |
| Programmable Overcurrent Range (A) | 1.5 |
| Qualification Level | Standard |
| Ron @ 500mA | 170 typ, 280 max |
| Ron @ 500mA (Max) (mohms) | 280 |
| Ron @ 500mA (Typical) (mohms) | 170 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 3 |
The ISL9209C is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery from failures of a charging system. The IC monitors the input voltage, the battery voltage, and the charge current. When any of the three parameters exceeds its limit, the IC turns off an internal P-Channel MOSFET to remove the power from the charging system. In addition to the above protected parameters, the IC also monitors its own internal temperature and turns off the P-Channel MOSFET when the temperature exceeds +140°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9209C has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal PFET slowly to avoid in-rush current at power-up but will turn off the PFET quickly when the input is overvoltage in order to remove the power before any damage occurs. The ISL9209C has a logic warning output to indicate the fault and an enable input to allow the system to remove the input power.