| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNT |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL84581IVZ) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | CHINA, MALAYSIA |
| Country of Wafer Fabrication | USA |
| Channels (#) | 8 |
| Charge Injection (pC) | 1 |
| Configuration | 1 x 8:1 |
| Drain Capacitance | 26 |
| IS (mA) | 0.007 |
| Leakage (nA) | 2.5 |
| Length (mm) | 5 |
| MOQ | 1920 |
| Pkg. Type | TSSOP |
| Price (USD) | $1.30067 |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 39 |
| Source Cap (pf) | 3 |
| Supply Voltage Vcc Range | 2 to 12, ±2 to ±6 |
| Switch or MUX | MUX |
| TOFF (ns) | 19 |
| TON (ns) | 38 |
| VCC (Single) (V) | 2 - 12 |
| Width (mm) | 4.4 |
The Intersil ISL84581 device contains precision, bidirectional, analog switches configured as an 8-to-1 multiplexer/demultiplexer. It was designed to operate from a single +2V to +12V single supply or from dual ±2V to ±6V supplies. The device has an inhibit pin to simultaneously open all signal paths. The ISL84581 has an ON-resistance of 39Ω with a dual ±5V supply and 125Ω with a single +3. 3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 0. 02nA at +25°C or 0. 2nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single 3. 3V or +5V supply or dual ±5V supplies. The ISL84581 is a single 8-to-1 multiplexer device.