Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single Supply, Dual SPST Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)2
Charge Injection (pC)5
ConfigurationNO
Drain Capacitance (pF)22
IS (mA)1.0E-7
Leakage (nA)0.2
Length (mm)4.9
MOQ2500
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)60
Source Cap (pf)9
Switch or MUXSwitch
TOFF (ns)100
TON (ns)150
Type of SwitchSPST
VCC (Single) (V)2.7 - 12
Vcc (V)2.7 to 12
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL8323-ISL8325 devices are precision, dual analog switches designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (100pA max), and fast switching speeds. Excellent RON matching and flatness maintain signal fidelity over the whole input range. The ISL8323/ISL8324/ISL8325 are dual single-pole/singlethrow (SPST) devices. The ISL8323 has two normally open (NO) switches; the ISL8324 has two normally closed (NC) switches; the ISL8325 has one NO and one NC switch and can be used as an SPDT. Table 1 summarizes the performance of this family. For higher performance, pin compatible versions, or SOT-23 packaged devices, see the ISL5120-23 data sheet.