Skip to main content
Renesas Electronics Corporation
Radiation Tolerant Single or Dual-Phase PWM Controller with PMBus

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP-EP
Pkg. Code:QTS
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP-EP
TID LDR (krad(Si))30
Qualification LevelRadiation Tolerant Plastic
Temp. Range (°C)-55 to +125°C
Carrier TypeTray
Control ModePeak Current Mode
DSEE (MeV·cm2/mg)46
DescriptionRadiation Hardened Single or Dual-Phase PWM Controller with PMBus
Die Sale Availability?No
FlowRT Plastic
Lead Count (#)80
Length (mm)12
MOQ1000
Moisture Sensitivity Level (MSL)3
No-Load Operating Current22mA
PROTO Availability?No
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Phases (Max)2
Pitch (mm)0.5
Pkg. Dimensions (mm)12.0 x 12.0 x 1.00
Quiescent Current11µA
RatingSpace
Supply Voltage (max) (V)19 - 19
Supply Voltage (min) (V)4.5 - 4.5
Switching Frequency (max) (kHz)1500kHz
Switching Frequency (min) (kHz)250kHz
Thickness (mm)1
TopologySync. Buck
VREF (V)0.2 - 1.2
Width (mm)12

Description

The ISL73849M is a PMBus-based synchronous buck controller that can operate as a single- or dual-phase controller. It is intended to work with the ISL71441M (half-bridge GaN FET driver) to generate point-of-load (POL) voltage rails for commercial space applications.

It accepts an input voltage range of 4.5V to 19V with a programmable output switching frequency between 250kHz and 1.5MHz with a single resistor. The output can regulate a voltage up to 200mV and is limited on the top end by the minimum off time and selected switching frequency.

The ISL73849M features built-in current sharing, enabling two-phase operation within a single device and four-phase operation using two ISL73849s, all without requiring an external clock at ≤ 1.04MHz. For multiphase operation at other frequencies, the ISL74420 provides additional scalability, making it a flexible solution for multiphase power architectures.

The wide input voltage range makes it a suitable power supply option for a high-current FPGA core and other general-purpose power solutions. The ISL73849M uses current-mode modulation, which simplifies loop compensation and provides excellent power supply rejection. Additionally, the output is remotely sensed to compensate for any voltage drop in the load conditions. All of this put together results in a robust power supply solution that requires minimal components while achieving high current density.

The ISL73849M also features a tri-level output that provides excellent protection against faults by driving a mid-scale voltage to signal the power stage to enter a Hi-Z condition. Control, telemetry, and fault reporting through PMBus make the ISL73849M easy to program using an MCU.

The ISL73849M operates across the military temperature range from -55°C to +125°C and is available in a 80 Ld TQFP-EP package.