Skip to main content
Renesas Electronics Corporation
Ultra Low ON-Resistance, Low Voltage, Single Supply, Single SPST Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:uTDFN
Pkg. Code:LWA
Lead Count (#):6
Pkg. Dimensions (mm):1.2 x 1.0 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)1.2 x 1.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Channels (#)1
Charge Injection (pC)26
ConfigurationNC
Drain Capacitance (pF)48
IS (mA)0.0001
Leakage (nA)20
Length (mm)1.2
MOQ3000
Pkg. TypeuTDFN
Qualification LevelStandard
RDS (ON) (Ohms)0.86
Source Cap (pf)16
Switch or MUXSwitch
TOFF (ns)10
TON (ns)24
Type of SwitchSPST
VCC (Single) (V)1.85 - 5.5
Vcc (V)1.85 to 5.5
Width (mm)1

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL54051 and ISL54052 devices are low ON-resistance, low voltage, bidirectional, single pole/single throw (SPST) analog switches designed to operate from a single +1. 8V to +5. 5V supply. Targeted applications include battery powered equipment, which benefit from low rON resistance (0. 8Ω), excellent rON flatness, and fast switching speeds (tON = 24ns, tOFF = 10ns). The digital logic input is 1. 8V logic compatible when using a single +3. 0V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This family of parts may be used to switch in additional functionality while reducing ASIC design risk. The ISL54051 and the ISL54052 are offered in a 6 Ld 1. 2mmx1. 0mmx0. 5mm µTDFN package and a 6 Ld SOT-23 package, alleviating board space limitations. The ISL54051 has one normally open (NO) switch and ISL54052 has one normally closed (NC) switch.