Skip to main content
Renesas Electronics Corporation
Low-Voltage, Single and Dual Supply, High Performance, Quad SPST, Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSY
Lead Count (#):16
Pkg. Dimensions (mm):9.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Pitch (mm)1.3
Pkg. Dimensions (mm)9.9 x 3.9 x 0.00
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Channels (#)4
Charge Injection (pC)1
ConfigurationNC
Drain Capacitance (pF)14
IS (mA)5.0E-5
Leakage (nA)0.01
Length (mm)9.9
MOQ2500
Pkg. TypeSOICN
Qualification LevelStandard
RDS (ON) (Ohms)50
Source Cap (pf)7
Switch or MUXSwitch
TOFF (ns)15
TON (ns)40
Type of SwitchSPST
VCC (Single) (V)2 - 12
Vcc (V)2 to 12, ±2 to ±6
Width (mm)3.9

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL43140-ISL43142 devices are CMOS, precision, quad analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (1µW), low leakage currents (1nA max), and fast switching speeds (tON = 30ns, tOFF = 18ns). A 12Ω maximum RON flatness ensures signal fidelity, while channel-to-channel mismatch is guaranteed to be less than 2. 5Ω. The 3mm x 3mm Quad No- Lead Flatpack (QFN) package alleviates board space limitations, making this newest line of low-voltage switches an ideal solution. The ISL43140/ISL43141/ISL43142 are quad single-pole/ single-throw (SPST) devices. The ISL43140 has four normally closed (NC) switches; the ISL43141 has four normally open (NO) switches; the ISL43142 has two NO and two NC switches and can be used as a dual SPDT, or a dual 2:1 multiplexer.