Skip to main content
Renesas Electronics Corporation
Dual Micropower, Chopper Stabilized, RRIO Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MSK
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28233FBZ-T7A)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)174
Bandwidth (MHz)0.4
CMRR (dB)125
Channels (#)2
EnableNo
Gain Min1
IBIAS (nA)0.18
IOUT (A)0.017
IS per Amp (mA)0.018
Length (mm)4.9
MOQ250
Noise VN (nV/√Hz)65
Offset Voltage (Max) (mV)0.006
PSRR (db)138
Pkg. TypeSOICN
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.8 - 6
Slew Rate (V/µs)0.2
Thermal ShutdownNo
VOUT (V)4.9
VS (Max) (V)6
VS (Min) (V)1.8
Width (mm)3.9
field__slew_rate_typical_0.2

Description

The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.