| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28233FBZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pitch (mm) | 1.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| AVOL (dB) | 174 |
| Bandwidth (MHz) | 0.4 |
| CMRR (dB) | 125 |
| Channels (#) | 2 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 0.18 |
| IOUT (A) | 0.017 |
| IS per Amp (mA) | 0.018 |
| Length (mm) | 4.9 |
| MOQ | 970 |
| Noise VN (nV/√Hz) | 65 |
| Offset Voltage (Max) (mV) | 0.006 |
| PSRR (db) | 138 |
| Pkg. Type | SOICN |
| Price (USD) | $2.19949 |
| Qualification Level | Standard |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.8 - 6 |
| Slew Rate (V/µs) | 0.2 |
| Thermal Shutdown | No |
| VOUT (V) | 4.9 |
| VS (Max) (V) | 6 |
| VS (Min) (V) | 1.8 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 0.2 |
The ISL28233 is a dual micropower, chopper stabilized operational amplifier that is optimized for single and dual supply operation from 1.65V to 6.0V and ±0.825V to ±3.0V. Its low supply current of 18µA and wide input range enable the ISL28233 to be an excellent general purpose op amp for a wide range of applications. This op amp is ideal for handheld devices that operate off 2 AA or single Li-ion batteries. The ISL28233 is available in 8 Ld MSOP, 8 Ld SOIC and 8 Ld DFN packages and operates over the temperature range of -40 °C to +125 °C.