| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSL |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28227FBZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 2 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | USA |
| AVOL (dB) | 123.52 |
| Bandwidth (MHz) | 10 |
| CMRR (dB) | 120 |
| Channels (#) | 2 |
| Enable | No |
| Gain Min | 1 |
| IBIAS (nA) | 10 |
| IOUT (A) | 0.045 |
| IS per Amp (mA) | 2.8 |
| Length (mm) | 4.9 |
| MOQ | 970 |
| Noise VN (nV/√Hz) | 2.5 |
| Offset Voltage (Max) (mV) | 0.075 |
| PSRR (db) | 117 |
| Pkg. Type | SOICN |
| Price (USD) | $2.93595 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Single Supply Voltage Range (V) | 4.5 - 40 |
| Slew Rate (V/µs) | 3.6 |
| Thermal Shutdown | No |
| VOUT (V) | 38.5 |
| VS (Max) (V) | 40 |
| VS (Min) (V) | 4.5 |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 3.6 |
The ISL28227 and ISL28227SEH are very high precision amplifiers featuring very low noise, low offset voltage, low input bias current, and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL28227 dual op amps are available in 8 Ld SOIC, TDFN and MSOP packages. Additionally, this device is offered in standard pin configurations and operate over the extended temperature range to -40 °C to +125 °C. The ISL28227SEH is available in a 10 Ld hermetic ceramic flatpack package, is offered in an industry standard pin configuration, and operates over the extended temperature range from -55 °C to +125 °C.