| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSK |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (ISL28177FBZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | UNITED STATES |
| AVOL (dB) | 140 |
| Bandwidth (MHz) | 0.6 |
| CMRR (dB) | 140 |
| Channels (#) | 1 |
| Enable | No |
| Gain Min | 1 |
| IOUT (A) | 0.03 |
| IS per Amp (mA) | 1.18 |
| Length (mm) | 4.9 |
| MOQ | 3920 |
| Noise VN (nV/√Hz) | 9.5 |
| Offset Voltage (Max) (mV) | 0.15 |
| PSRR (db) | 130 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $0.95051 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | iSim |
| Single Supply Voltage Range (V) | 6 - 40 |
| Slew Rate (V/µs) | 0.2 |
| Thermal Shutdown | No |
| Width (mm) | 3.9 |
| field__slew_rate_typical_ | 0.2 |
The ISL28177 is an OP07 replacement featuring low input offset voltage, low input bias current, and competitive noise and AC performance. The ESD ratings are best among competitive parts at 5kV HBM, 300V MM, and 2. 2kV CDM. The amplifier operates over the 6V (±3V) to 40V (±20V) range. Applications include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial sensors. The ISL28177 is available in the SOT23-5 and SOIC-8 packages and operates over the extended temperature range to -40°C to +125°C.