Skip to main content
4.5MHz, Single Precision Rail-to-Rail Input-Output (RRIO) Op Amps with Very Low Input Bias Current

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBK
Lead Count (#):6
Pkg. Dimensions (mm):2.90 x 1.60 x 0.00
Pitch (mm):0.95

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ISL28148FHZ-T7A)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
AVOL (dB)115
Bandwidth (MHz)4.5
CMRR (dB)98
Channels (#)1
EnableYes
Gain Min1
IBIAS (nA)0.001
IOUT (A)0.068
IS per Amp (mA)0.9
Length (mm)2.9
MOQ250
Noise VN (nV/√Hz)28
Offset Voltage (Max) (mV)1.8
PSRR (db)98
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pkg. TypeSOT23
Price (USD)$2.0437
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)2.4 - 5.5
Slew Rate (V/µs)4
Thermal ShutdownNo
VOUT (V)4.99
VS (Max) (V)5.5
VS (Min) (V)2.4
Width (mm)1.6
field__slew_rate_typical_4

Description

The ISL28148, ISL28248 are 4. 5MHz low-power single and dual operational amplifiers. The parts are optimized for single supply operation from 2. 4V to 5. 5V, allowing operation from one lithium cell or two Ni-Cd batteries. The single and dual feature an Input Range Enhancement Circuit (IREC), which enables them to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 25V above the positive supply and to 100mV below the negative supply with only a slight degradation of the CMRR performance. The output operation is rail-to-rail. The parts draw minimal supply current (900μA per amplifier) while meeting excellent DC accuracy, AC performance, noise and output drive specifications. The ISL28148 features an enable pin that can be used to turn the device off and reduce the supply current to a maximum of 16μA. Operation is guaranteed across the -40°C to +125°C temperature range.