Skip to main content
40V Extended Temperature Range, Precision Single-Supply, Rail-to-Rail Output, Operational Amplifier

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MRT
Lead Count (#): 8
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001
RoHS (ISL28118MUZ) Download

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -55 to +125°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication UNITED STATES
AVOL (dB) 136
Bandwidth (MHz) 4
CMRR (dB) 118
Channels (#) 1
Enable No
Gain Min 1
IOUT (A) 0.016
IS per Amp (mA) 0.85
Length (mm) 3
MOQ 400
Noise VN (nV/√Hz) 5.6
Offset Voltage (Max) (mV) 0.15
PSRR (db) 124
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Pkg. Type MSOP
Price (USD) $7.84829
Qualification Level Standard
Rail-to-Rail Input No
Rail-to-Rail Output Yes
Simulation Model Available iSim
Single Supply Voltage Range (V) 3 - 40
Slew Rate (V/µs) 1.2
Thermal Shutdown No
Topology [Rail 1] VFA
Width (mm) 3
field__slew_rate_typical_ 1.2

Description

The ISL28118M is a single, low-power precision amplifier optimized for single-supply applications over the extended temperature range of -55°C to +125°C. This device features a common mode input voltage range extending to 0. 5V below the V- rail, a rail-to-rail differential input voltage range for use as a comparator, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL28118M features low power, low offset voltage, and low temperature drift, making it the ideal choice for applications requiring both high DC accuracy and AC performance. The op amp is designed to operate over a single supply range of 3V to 40V or a split supply voltage range of +1. 8V/-1. 2V to ±20V. The combination of precision and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications include precision instrumentation, data acquisition, precision power supply controls, and industrial controls. The ISL28118M is offered in the 8 Ld MSOP package and operate over the extended temperature range of -55°C to +125°C.