Skip to main content
Renesas Electronics Corporation
Fixed Gain, Dual Port, VDSL2 Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LKL
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL1591IRTZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)170
CMRR (dB)66
Channels (#)2
EnableYes
Gain Min11.6
IOUT (A)0.36
IS per Amp (mA)14
Length (mm)4
MOQ750
Noise VN (nV/√Hz)90
PSRR (db)66
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.75
Pkg. TypeTQFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)2000
THD (dB)87
Thermal ShutdownNo
Thickness (mm)0.75
Topology [Rail 1]CFA
VOUT (V)42.4
VS (Max) (V)24
VS (Min) (V)14
Width (mm)4

Description

The ISL1591 provides 4 internal wideband op amps intended to be used as two pairs of fixed gain differential line drivers. The ISL1591s high bandwidth, and ultra low distortion enables the support of VDSL2 8b, 17a, and 30a in central office modem applications. This highly versatile line driver allows for operation from +14V to +24V nominal power supplies, while delivering exceptional MTPR distortion performance. Using a single +24V supply, the ISL1591 MBPR distortion is below -62dBc in VDSL2 8b, -63dBc in VDSL2 17a, and -60dBc in VDSL2 30a profiles. Using a single +14V supply, ISL1591 supports 14. 5dBm VDSL2 17a and 30a profiles at only a power consumption of 425mW. This capability is ideal for short loop, high bit rate VDSL2 applications where 14. 5dBm transmit power is all that is required. For full power VDSL2 8b profile with 20dBm of transmit power, the line driver will require +24V single supply. Each of the 4 internal op amps is a wideband current feedback amplifier offering very high slew rate intrinsic to that design using low quiescent current levels. Each of the two pair of amplifiers (ports) can also be power optimized to the application using two external quiescent control logic pins. Full power is nominally 14mA/port with options of medium power cutback to 9. 7mA/port, a low power condition at 7. 4mA/port, and an off state at 0. 5mA/port. High power push/pull line driver applications are best supported using a low headroom, high output current device. On +24V supplies, the ISL1591 offers a 1. 6V headroom with >360mA peak output current. Driving differentially, this gives >42. 4VP-P swing to as low as 58Ω differential load. The four amplifiers in ISL1591 are intended to be used as differential pairs and not as individual amplifiers.