Skip to main content
Renesas Electronics Corporation
Single Port, VDSL2 Differential Line Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDX
Lead Count (#):16
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
RoHS (ISL1550IRZ-T13)Download
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Bandwidth (MHz)105
Channels (#)2
EnableNo
Gain Min5
IBIAS (nA)-3
IOUT (A)0.75
IS per Amp (mA)7.5
Length (mm)4
MOQ6000
Noise VN (nV/√Hz)45
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Slew Rate (V/µs)2400
Thermal ShutdownYes
Thickness (mm)0.9
VOUT (V)10
VS (Max) (V)13.2
VS (Min) (V)8
Width (mm)4

Description

The ISL1550 is a dual operational amplifier intended to be used as a differential line driver. ISL1550s high bandwidth and low distortion performance enables the support of VDSL2 8b, 17a and 30a modem applications. This device features a high current drive capability of ±750mA required to drive large voltage peaks into heavy loads. In Central Office (CO) applications, the driver achieves a typical Missing Band Power Ratio (MBPR) of -66dBc in VDSL2 8b upstream (US) 1 band and MBPRs of -61dBc and -60dBc in VDSL2 17a US1 and US2 respectively. The ISL1550 has two bias current control pins (C0, C1) to allow for four power settings (disable, low, medium, high). The VDSL modem DSP configures the line drivers power setting based on the desired mode of operation. The line driver operates on a nominal single +12V or a dual ±6V supplies with bias current in active mode between 15mA to 32mA, depending on its power setting. The ISL1550s gain setting is configurable at the application level by setting the Rf and Rg resistor values. The surge current handling of ISL1550 has been enhanced to allow ITU-T K. 20 and GR1089 compliance with minimal external surge protection circuitry. The ISL1550 is available in the thermally-enhanced, Pb-free RoHS compliant 16 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.