Features
- 20dBm output power capability
- Drives up to ±750mA from a +12V supply
- 18VP-P differential output drive into 20Ω
- -89dBc typical driver output distortion at full output at 200kHz, 12VP-P differential
- -61dBc US1, -60dBc US2 avg. MBPR 17a
- Supply range: ±4.0V to ±6.6V, +8.0V to +13.2V
- Thermal shutdown
- K.20, GR-1089 Surge Robustness Validated
Description
The ISL1550 is a dual operational amplifier intended to be used as a differential line driver. ISL1550s high bandwidth and low distortion performance enables the support of VDSL2 8b, 17a and 30a modem applications. This device features a high current drive capability of ±750mA required to drive large voltage peaks into heavy loads. In Central Office (CO) applications, the driver achieves a typical Missing Band Power Ratio (MBPR) of -66dBc in VDSL2 8b upstream (US) 1 band and MBPRs of -61dBc and -60dBc in VDSL2 17a US1 and US2 respectively. The ISL1550 has two bias current control pins (C0, C1) to allow for four power settings (disable, low, medium, high). The VDSL modem DSP configures the line drivers power setting based on the desired mode of operation. The line driver operates on a nominal single +12V or a dual ±6V supplies with bias current in active mode between 15mA to 32mA, depending on its power setting. The ISL1550s gain setting is configurable at the application level by setting the Rf and Rg resistor values. The surge current handling of ISL1550 has been enhanced to allow ITU-T K. 20 and GR1089 compliance with minimal external surge protection circuitry. The ISL1550 is available in the thermally-enhanced, Pb-free RoHS compliant 16 Ld QFN package and is specified for operation over the full -40°C to +85°C temperature range.
Applications
- VDSL2 Profiles: 8MHz, 17MHz, and 30MHz
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|
| ISL1550IRZ | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 16# | Tube | No | -40 to +85°C |
| ISL1550IRZ-T13 | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 16# | Reel | No | -40 to +85°C |
| ISL1550IRZ-T7 | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 16# | Reel | No | -40 to +85°C |
Filters
Applied Filters
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
- Application NotePDF 2.06 MB an1325 Jan 19, 2004AI-generated Summary: This section explains the selection and use of bypass capacitors, detailing capacitor structure, dielectric materials, and their constants. It introduces an equivalent circuit model including ESR, ESL, and leakage resistance to represent capacitor losses. Common capacitor types and their trade-offs are summarized, highlighting ceramic capacitors as the most popular choice. It discusses ceramic capacitor classifications, package sizes, and their impact on parasitic inductance. Finally, it covers typical bypass capacitor sizing for handling different frequency ranges.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 2.06 MB an1325 Jan 19, 2004AI-generated Summary: This section explains the selection and use of bypass capacitors, detailing capacitor structure, dielectric materials, and their constants. It introduces an equivalent circuit model including ESR, ESL, and leakage resistance to represent capacitor losses. Common capacitor types and their trade-offs are summarized, highlighting ceramic capacitors as the most popular choice. It discusses ceramic capacitor classifications, package sizes, and their impact on parasitic inductance. Finally, it covers typical bypass capacitor sizing for handling different frequency ranges.
Application Notes & White Papers (1)
- Product Change NoticePDF 135 KB PCN12084 Oct 15, 2012
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.