| CAD Model: | View CAD Model |
| Pkg. Type: | MQFP |
| Pkg. Code: | QAP |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 2.02 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MQFP |
| Carrier Type | Reel |
| MOQ | 500 |
| Alphanumeric | Yes |
| Cycle Time (ns) | 250 |
| Display Digits | 8 (16 segment) |
| Display Type | LED |
| Font | ASCII |
| Interface | BIT PAR., DIGIT SER., RANDOM |
| Lead Count (#) | 44 |
| Length (mm) | 10 |
| Multiplexed | Yes |
| Pb (Lead) Free | No |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 2.02 |
| Qualification Level | Standard |
| Temp. Range (°C) | See Datasheet |
| Thickness (mm) | 2.02 |
| Width (mm) | 10 |
Support is limited to customers who have already adopted these products.
The ICM7244 is an 8-character, alphanumeric display driver and controller which provides all the circuitry required to interface a microprocessor or digital system to a 16-segment display with internal pull-up resistors. It is primarily intended for use in microprocessor systems, where it minimizes hardware and software overhead. Incorporated on-chip are a 64-character ASClI decoder, 8x6 memory, high power character and segment drivers, and the multiplex scan circuitry. 6-bit ASCll data to be displayed is written into the memory directly from the microprocessor data bus. Data location depends upon the selection of either Sequential (MODE = 1) or Random access mode (MODE = 0). In the Sequential Access mode the first entry is stored in the lowest location and displayed in the left-most character position. Each subsequent entry is automatically stored in the next higher location and displayed to the immediate right of the previous entry. A DISPlay FULL signal is provided after 8 entries; this signal can be used for cascading devices together. A CLR pin is provided to clear the memory and reset the location counter. The Random Access mode allows the processor to select the memory address and display digit for each input word. The character multiplex scan runs whenever data is not being entered. It scans the memory and CHARacter drivers, and ensures that the decoding from memory to display is done in the proper sequence. Intercharacter blanking is provided to avoid display ghosting.