Skip to main content
Renesas Electronics Corporation
2MHz, Super Chopper-Stabilized Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MBY
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (ICL7650SCBA-1Z)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pitch (mm)1.3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationCHINA
Wafer Fab LocationUNITED STATES
AVOL (dB)150
Bandwidth (MHz)2
CMRR (dB)140
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)0.004
IOUT (A)0.0045
IS per Amp (mA)2
Length (mm)4.9
MOQ980
Offset Voltage (Max) (mV)0.0007
PSRR (db)140
Pkg. TypeSOICN
Price (USD)$7.85578
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)4.5 - 16
Slew Rate (V/µs)2.5
Thermal ShutdownNo
VOUT (V)9.9
VS (Max) (V)16
VS (Min) (V)4.5
Width (mm)3.9
field__slew_rate_typical_2.5

Description

The ICL7650S Super Chopper-Stabilized Amplifier offers exceptionally low input offset voltage and is extremely stable with respect to time and temperature. It is a direct replacement for the industry-standard ICL7650 offering improved input offset voltage, lower input offset voltage temperature coefficient, reduced input bias current, and wider common mode voltage range. All improvements are highlighted in bold italics in the Electrical Characteristics section. Critical parameters are guaranteed over the entire commercial temperature range. Intersil's unique CMOS chopper-stabilized amplifier circuitry is user-transparent, virtually eliminating the traditional chopper amplifier problems of intermodulation effects, chopping spikes, and overrange lockup. The chopper amplifier achieves its low offset by comparing the inverting and non-inverting input voltages in a nulling amplifier, nulled by alternate clock phases. Two external capacitors are required to store the correcting potentials on the two amplifier nulling inputs; these are the only external components necessary. The clock oscillator and all the other control circuitry is entirely self-contained. However the 14 lead version includes a provision for the use of an external clock, if required for a particular application. In addition, the ICL7650S is internally compensated for unity-gain operation.