Skip to main content
Renesas Electronics Corporation
56Gb/s and 112Gb/s Linear TIA Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICEW
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeWFP
Application50G Ethernet, 100G Ethernet, SFP56, SFP112
FunctionTIA
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 95°C
Channels (#)1
Data Rate Max (Gbps)112
MOQ100
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeWAFER
Qty. per Carrier (#)0
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The HXR45100 is an extension of the low-power, single-ended input, single-channel linear Trans-Impedance Amplifier (TIA) of HXR44100, and a member of the Optical Receiver Transmitter Array (ORTA) product family. Together with a PIN detector, the HXR45100 can be used to design a compact linear Receiver Optical Sub-Assembly (ROSA) for the next-generation 400G optical transceivers with advanced modulation schemes in 53Gbaud PAM4 data rates.

This TIA operates in a 3.3V supply or a 2.9V supply for low power consumption, providing exceptionally low input referred noise density, wide input optical power range, excellent linearity up to 3mA overload, and a high bandwidth. The chip is designed with the patented adaptive biasing scheme.