| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHS |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 15.4 x 7.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0030 |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 24 |
| Carrier Type | Reel |
| Pb (Lead) Free | No |
| Temp. Range (°C) | 0 to +70°C |
| Channels (#) | 1 |
| Conversion Rate (Max) (kSPS) | 75000 |
| Differential NonLinearity LSB | 0.4 |
| Digital Supply Voltage (V) | 3 - 5 |
| Input BW (MHz) | 18 |
| Input VIN ((VPP, differential)) | 2.7 |
| Integral NonLinearity LSB | 0.75 |
| Interface | TTL |
| Length (mm) | 15.4 |
| MOQ | 1000 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 15.4 x 7.5 x 0.00 |
| Pkg. Type | SOICW |
| Power Consumption (mW) | 325 |
| Qualification Level | Standard |
| Resolution (bits) | 8 |
| SNR (dbFS) | 48 |
| Supply Voltage (V) | 5 - 5 |
| Width (mm) | 7.5 |
Support is limited to customers who have already adopted these products.
The HI5714 is a high precision, monolithic, 8-bit, Analog-to-Digital Converter fabricated in Intersil's advanced HBC10 BiCMOS process. The HI5714 is optimized for a wide range of applications such as ultrasound imaging, mass storage, instrumentation, and video digitizing, where accuracy and low power consumption are essential. The HI5714 is offered in 40 MSPS, 60 MSPS, and 75 MSPS sample rates. The HI5714 delivers ±0. 4 LSB differential nonlinearity while consuming only 325mW power (Typical) at 75 MSPS. The digital inputs and outputs are TTL compatible, as well as allowing for a low-level sine wave clock input.