Skip to main content
Renesas Electronics Corporation
High Speed, Monolithic D/A Converter with Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:SBDIP
Pkg. Code:HCC
Lead Count (#):24
Pkg. Dimensions (mm):30.5 x 15.1 x 2.41
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)3A001.a.2.c
HTS (US)8542.39.0040

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
Pb Free CategoryGold Plate-e4
MOQ60
Temp. Range (°C)-55 to +125°C
CAGE code34371
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
LSB Accuracy Over Temperature (±%)0.75
LSB Accuracy at 25°C (±%)0.125
LSB Max Nonlinearity Over Temperature (%)0.5
Length (mm)30.5
Max Gain Drift (ppm/°C)50
Output I/VI
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)30.5 x 15.1 x 2.41
Pkg. TypeSBDIP
Power (text)250
Qualification LevelClass Q
RatingMIL-STD-883
SFDR (Typical) to NyquistN/A
Speed0.5LSB in 500ns (Max)
Supply Voltage Vs Range12-15
Thickness (mm)2.41
VS (Max) (V)15
VS (Min) (V)12
Width (mm)15.1

Description

The HI-565A is a fast, 12-bit, current output, digital-to-analog converter. The monolithic chip includes a precision voltage reference, thin-film R2R ladder, reference control amplifier and twelve High-Speed bipolar current switches. The Intersil dielectric isolation process provides latch free operation while minimizing stray capacitance and leakage currents, to produce an excellent combination of speed and accuracy. Also, ground currents are minimized to produce a low and constant current through the ground terminal, which reduces error due to code dependent ground currents. HI-565A dice are laser trimmed for a maximum integral nonlinearity error of ±0. 5 LSB at 25°C. In addition, the low noise buried zener reference is trimmed both for absolute value and temperature coefficient. Power dissipation is typically 250mW, with ±15V supplies. The HI-565A is offered in both commercial and military grades. See Ordering Information.