Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Flip-Flop type: J-K
  • Triggering: Negative-edge triggered
  • Supply voltage: 5V
  • Output characteristics: complementary output
  • Propagation delay: 20ns
  • fMAX: 30MHz
  • Operating temperature: -20 °C to 75 °C
  • Package type: DIP, 6.30mm x 19.20mm, 2.54mm pitch, plastic, DIP-14
  • Logic family: TTL
  • Number of pins: 14

Description

The HD74LS74ARP are dual D-type positive edge-triggered flip-flops with preset and clear.

Part NumberStatusSampleableStockRoHSPackage
HD74LS74ARPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?