Skip to main content
Renesas Electronics Corporation
CMOS Universal Asynchronous Receiver Transmitter (UART)

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FKT
Lead Count (#):40
Pkg. Dimensions (mm):52.1 x 13.2 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)40
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ198
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced Features8.0MHz Operating Frequency (5962-9052502), 2.0MHz Operating Frequency (HD3-6402R), Low Power CMOS Design, Programmable Word Length, Stop Bits and Parity, Automatic Data Formatting and Status Generation, Compatible with Industry Standard UARTs, Single 5V Power Supply, CMOS/TTL Compatible Inputs
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)52.1
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)52.1 x 13.2 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Width (mm)13.2

Description

The HD-6402/883 is a CMOS UART for interfacing computers or microprocessors to an asynchronous serial data channel. The receiver converts serial start, data, parity and stop bits. The transmitter converts parallel data into serial form and automatically adds start, parity and stop bits. The data word length can be 5, 6, 7 or 8 bits. Parity may be odd or even. Parity checking and generation can be inhibited. The stop bits may be one or two or one and one-half when transmitting 5-bit code. The HD-6402/883 can be used in a wide range of applications including modems, printers, peripherals and remote data acquisition systems. Utilizing the Renesas advanced scaled SAJI IV CMOS process permits operation clock frequencies up to 8. 0MHz (500K Baud). Power requirements, by comparison, are reduced from 300mW to 10mW. Status logic increases flexibility and simplifies the user interface.