Skip to main content
Renesas Electronics Corporation
CMOS Dual-D Flip-Flop with Set and Reset

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
DLA SMD5962-95763
Pb (Lead) FreeNo
MOQ15
Temp. Range (°C)-55 to +125°C
DSEE (MeV·cm2/mg)SEL free
Length (mm)9.8
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
TID LDR (krad(Si))ELDRS free
Width (mm)6.5

Description

Support is limited to customers who have already adopted these products.

The Intersil HCTS74MS is a Radiation Hardened positive edge triggered flip-flop with set and reset. The HCTS74MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCTS74MS is supplied in a 14 lead Ceramic flatpack (K suffix) or a SBDIP Package (D suffix).