Skip to main content
Renesas Electronics Corporation
Quad 2-Input AND Gate

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
DLA SMD5962-95683
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
Length (mm)9.8
Qualification LevelQML Class V (space)
RatingSpace
TID HDR (krad(Si))200
Width (mm)6.5

Description

Support is limited to customers who have already adopted these products.

The Intersil HCTS08MS is a Radiation Hardened Quad 2-Input AND Gate. A high on both inputs force the output to a High state. The HCTS08MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCTS08MS is supplied in a 14 lead Ceramic Flatpack Package (K suffix) or a 14 lead SBDIP Package (D suffix).