Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 3 Micron Radiation Hardened SOS CMOS
  • Total Dose 200K RAD(Si)
  • SEP Effective LET No Upsets: >100 MEV-cm2/mg
  • Single Event Upset (SEU) Immunity < 2 x 10-9 Errors/Bit-Day (Typ)
  • Dose Rate Survivability: >1 x 1012 Rads (Si)/Sec
  • Dose Rate Upset >1010 RAD(Si)/s 20ns Pulse
  • Latch-Up Free Under Any Conditions
  • Military Temperature Range: -55°C to +125°C
  • Significant Power Reduction Compared to LSTTL ICs
  • DC Operating Voltage Range: 4.5V to 5.5V
  • LSTTL Input Compatibility
  • VIL = 0.8V
  • VIH = VCC/2
  • Input Current Levels Ii ≤ 5µA at VOL, VOH

Description

Support is limited to customers who have already adopted these products.

The Intersil HCTS08MS is a Radiation Hardened Quad 2-Input AND Gate. A high on both inputs force the output to a High state. The HCTS08MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCTS08MS is supplied in a 14 lead Ceramic Flatpack Package (K suffix) or a 14 lead SBDIP Package (D suffix).

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
HCTS08DMSRObsoleteN/AOut of StockSBDIP14#TubeNot Applicable2.5mm19.0 x 7.4 x 2.415962-95683ExemptGold Plate over compliant Undercoat-e425-55 to +125°C
HCTS08KMSRObsoleteN/AOut of StockCFP14#TrayNot Applicable1.3mm9.8 x 6.5 x 0.005962-95683ExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?