| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KBP |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 9.8 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | CFP |
| Lead Count (#) | 14 |
| Carrier Type | Tray |
| DLA SMD | 5962-95725 |
| Pb (Lead) Free | No |
| MOQ | 15 |
| Temp. Range (°C) | -55 to +125°C |
| Length (mm) | 9.8 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.8 x 6.5 x 0.00 |
| Qualification Level | QML Class V (space) |
| Rating | Space |
| TID HDR (krad(Si)) | 200 |
| Width (mm) | 6.5 |
Support is limited to customers who have already adopted these products.
The Intersil HCS04MS is a Radiation Hardened Hex Inverter. A logic level on any input forces the output to the opposite logic state. The HCS04MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of radiation hardened, high-speed, CMOS/SOS Logic Family. The HCS04MS is supplied in a 14 lead Ceramic flatpack (K suffix) or a SBDIP Package (D suffix).