Skip to main content
Renesas Electronics Corporation
8.5MHz, Ultra-Low Noise Precision Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTG
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (HA9P5127-5Z)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Assembly LocationCHINA, MALAYSIA, PHILIPPINES
Wafer Fab LocationUSA
AVOL (dB)124
Bandwidth (MHz)8.5
CMRR (dB)126
Channels (#)1
EnableNo
Gain Min1
IBIAS (nA)15
IOUT (A)0.025
IS per Amp (mA)3.5
Length (mm)4.9
MOQ1960
Noise VN (nV/√Hz)3
Offset Voltage (Max) (mV)0.01
PSRR (db)96
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$7.6126
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)10 - 30
Slew Rate (V/µs)10
Thermal ShutdownNo
VOUT (V)27
VS (Max) (V)30
VS (Min) (V)10
Width (mm)3.9
field__slew_rate_typical_10

Description

The HA-5127 monolithic operational amplifier features an unparalleled combination of precision DC and wideband High-Speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3nV/√Hz) precision instrumentation performance with High-Speed (10V/µs) wideband capability. This amplifier's impressive list of features include low VOS (10µV), wide unity gain-bandwidth (8. 5MHz), high open loop gain (1800V/mV), and high CMRR (126dB). Additionally, this flexible device operates over a wide supply range (±5V to ±15V) while consuming only 140mW of power. Using the HA-5127 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127's qualities include instrumentation amplifiers, pulse amplifiers, audio preamplifiers, and signal conditioning circuits. This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37. For the military grade product, refer to the HA-5127/883 data sheet.