Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Slew Rate: 10V/µs
  • Unity Gain Bandwidth: 8.5MHz
  • Low Noise: 3nV/√Hz at 1kHz
  • Low VOS: 10µV
  • High CMRR: 126dB
  • High Gain: 1800V/mV
  • Pb-Free Available (RoHS Compliant)

Description

The HA-5127 monolithic operational amplifier features an unparalleled combination of precision DC and wideband High-Speed characteristics. Utilizing the Intersil D. I. technology and advanced processing techniques, this unique design unites low noise (3nV/√Hz) precision instrumentation performance with High-Speed (10V/µs) wideband capability. This amplifier's impressive list of features include low VOS (10µV), wide unity gain-bandwidth (8. 5MHz), high open loop gain (1800V/mV), and high CMRR (126dB). Additionally, this flexible device operates over a wide supply range (±5V to ±15V) while consuming only 140mW of power. Using the HA-5127 allows designers to minimize errors while maximizing speed and bandwidth. This device is ideally suited for low level transducer signal amplifier circuits. Other applications which can utilize the HA-5127's qualities include instrumentation amplifiers, pulse amplifiers, audio preamplifiers, and signal conditioning circuits. This device can easily be used as a design enhancement by directly replacing the 725, OP25, OP06, OP07, OP27 and OP37. For the military grade product, refer to the HA-5127/883 data sheet.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)0 to +70°C
Bandwidth (MHz)8.5
Gain Min1
Offset Voltage (Max) (mV)0.01
IBIAS (nA)15
IOUT (A)0.025
CMRR (dB)126
PSRR (db)96
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
IS per Amp (mA)3.5
Noise VN (nV/√Hz)3
Single Supply Voltage Range (V)10 - 30
Slew Rate (V/µs)10
VOUT (V)27
VS (Min) (V)10
VS (Max) (V)30
AVOL (dB)124
EnableNo
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • High Speed Signal Conditioners
  • Wide Bandwidth Instrumentation Amplifiers
  • Low Level Transducer Amplifiers
  • Fast, Low Level Voltage Comparators
  • Highest Quality Audio Preamplifiers
  • Pulse/RF Amplifiers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
HA9P5127-5ZActiveAvailableIn StockRoHS:EN
SOIC1ku | $5.448#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIA, PHILIPPINESUSA
HA9P5127-5ZX96ActiveN/AIn StockRoHS:EN
SOIC1ku | $5.448#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CCHINA, MALAYSIA, PHILIPPINESUSA
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?