Skip to main content
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

Pkg. Type: QFP
Pkg. Code: pkg_75
Lead Count (#): 80
Pkg. Dimensions (mm): 14 x 14 x 3.05
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU H8S/2600
Bit Size 16
RAM (KB) 4
Program Memory (KB) 64
Lead Count (#) 80
Operating Freq (Max) (MHz) 20
Timer 16-bit x 6-ch
ADC 10-bit x 12-ch
RTC No
LVD or PVD No
DMA No
Ethernet No
CAN (ch) 1
Temp. Range (°C) -40 to +105°C
Family Name H8S
Length (mm) 14
Pkg. Dimensions (mm) 14 x 14 x 3.05
Width (mm) 14

Description

The H8S/2612 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.