Skip to main content
High-end Microcontrollers for Automotive Control and Factory Automation Applications

Package Information

Pkg. Type:QFP
Pkg. Code:pkg_75
Lead Count (#):80
Pkg. Dimensions (mm):14 x 14 x 3.05
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPUH8S/2600
Bit Size16
RAM (KB)4
Program Memory (KB)64
Lead Count (#)80
Operating Freq (Max) (MHz)20
Timer16-bit x 6-ch
ADC10-bit x 12-ch
RTCNo
LVD or PVDNo
DMANo
EthernetNo
CAN (ch)1
Temp. Range (°C)-40 to +85°C
Family NameH8S
Length (mm)14
Pkg. Dimensions (mm)14 x 14 x 3.05
Width (mm)14

Description

The H8S/2612 Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.