Skip to main content
Renesas Electronics Corporation
4x32Gb/s Linear Differential Driver

Package Information

Pkg. Type:BOARD
Pkg. Code:BD0
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)0
Carrier TypeBox
Qty. per Carrier (#)0
Pb (Lead) FreeNo
Pb Free Categorye0
Temp. Range (°C)0 to 70°C
MOQ1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Pkg. TypeBOARD
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo

Description

The GX62476 is a very low power, high performance, quad channel linear driver, designed for 100G and 200G optical transmitters for metro application. The GX62476 is a Small Form Factor (SFF) with differential inputs and single ended outputs. The GX62476 is a surface mount device (SMD) packaged solution consisting of 4 x 32Gb/s broadband amplifier channels, including high frequency chokes, each capable of driving a linear output voltage of 5Vpp, suitable for multilevel modulation applications.