Skip to main content
Monolithic 4Amp DC:DC Step-Down Regulator

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP-EP
Pkg. Code: MPS
Lead Count (#): 28
Pkg. Dimensions (mm): 9.70 x 4.39 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP-EP
Carrier Type Tube
BOM Total Footprint (mm2) 774.2
Control Type Current Mode
Input Voltage (Max) (V) 5.5
Input Voltage (Max) [Rail 1] (V) 5.5 - 5.5
Input Voltage (Min) (V) 4.5
Input Voltage (Min) [Rail 1] (V) 4.5
Lead Count (#) 28
Length (mm) 9.7
MOQ 400
Output Current (Max) [Rail 1] (A) 4
Output Voltage (Max) (V) 3.8
Output Voltage (Max) [Rail 1] (V) 3.8
Output Voltage (Min) (V) 1
Output Voltage (Min) [Rail 1] (V) 1
Outputs (#) 1
POR No
Pb (Lead) Free No
Peak Efficiency (%) 95
Pkg. Dimensions (mm) 9.7 x 4.4 x 0.00
Qualification Level Standard
Switching Frequency (KHz) 1 - 1
Switching Frequency Range (Typical) (kHz) 200 - 1000
Temp. Range (°C) -40 to +85°C
Topology [Rail 1] Buck
Width (mm) 4.4

Description

Support is limited to customers who have already adopted these products.

The EL7564 is an integrated, full-featured synchronous step-down regulator with output voltage adjustable from 1. 0V to 3. 8V. It is capable of delivering 4A continuous current at up to 95% efficiency. The EL7564 operates at a constant frequency pulse width modulation (PWM) mode, making external synchronization possible. Patented on-chip resistorless current sensing enables current mode control, which provides cycle-by-cycle current limiting, over-current protection, and excellent step load response. The EL7564 features power tracking, which makes the start-up sequencing of multiple converters possible. A junction temperature indicator conveniently monitors the silicon die temperature, saving the designer time on the tedious thermal characterization. The minimal external components and full functionality make this EL7564 ideal for desktop and portable applications. The EL7564 is specified for operation over the -40°C to +85°C temperature range.