Skip to main content
Renesas Electronics Corporation
8-Channel TFT-LCD Reference Voltage Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LLF
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 5.0 x 0.90
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
MOQ90
Lead Count (#)24
Length (mm)4
Pb (Lead) FreeNo
Pkg. Dimensions (mm)4.0 x 5.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Width (mm)5

Description

Support is limited to customers who have already adopted these products.

The EL5825 is designed to produce the reference voltages required in TFT-LCD applications. Each output is programmed to the required voltage with 10 bits of resolution. Reference pins determine the high and low voltages of the output range, which are capable of swinging to either supply rail. Programming of each output is performed using the serial interface. A serial out pin enables daisy chaining of multiple devices. A number of the EL5825 can be stacked for applications requiring more than 8 outputs. The reference inputs can be tied to the rails, enabling each part to output the full voltage range, or alternatively, they can be connected to external resistors to split the output range and enable finer resolutions of the outputs. The EL5825 has 8 outputs and is available in both the 24-pin TSSOP and the 24-pin QFN packages. It is specified for operation over the full -40°C to +85°C temperature range.