Skip to main content
Renesas Electronics Corporation
SPST 4-Channel Analog Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EFJ
Lead Count (#):16
Pkg. Dimensions (mm):19.0 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Carrier TypeTube
Pitch (mm)2.5
Pkg. Dimensions (mm)19.0 x 6.6 x 3.94
Pb (Lead) FreeNo
Temp. Range (°C)0 to +70°C
Channels (#)4
ConfigurationQuad NC
Drain Capacitance (pF)16
IS (mA)1.0E-5
Leakage (nA)0.02
Length (mm)19
MOQ2000
Pkg. TypePDIP
Qualification LevelStandard
RDS (ON) (Ohms)150
Source Cap (pf)5
Switch or MUXSwitch
TOFF (ns)360
TON (ns)460
Thickness (mm)3.94
Type of SwitchSPST
VCC (Single) (V)30
Vcc (V)±15 (Typ)
Width (mm)6.6

Description

Support is limited to customers who have already adopted these products.

The DG211 is a low cost, CMOS monolithic, Quad SPST analog switch. It can be used in general purpose switching applications for communications, instrumentation, process control and computer peripheral equipment and provides true bi-directional performance in the ON condition and blocks signals to 30VP-P in the OFF condition.