Skip to main content
Renesas Electronics Corporation
SmartBond Bluetooth Low Energy 4.2 System-on-Chip (SoC)

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):53
Pkg. Dimensions (mm):7 x 6 x 0.8
Pitch (mm):0.55

Environmental & Export Classifications

RoHS (DA14681-01000U2)Download
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)53
Carrier TypeTape & Reel
Pkg. Dimensions (mm)7 x 6 x 0.8
Pitch (mm)0.55
Temp. Range (°C)-40 to +85°C
2MbpsNot Supported
ADC10-bit x 8-ch
AoANot Supported
AoDNot Supported
ApplicationRechargeable devices, HMI, Smart Home
Bluetooth® MeshNot Supported
CPUM0
Clock Rate (MHz)96
Execute from FLASHYes
Extended AdvertisingNot Supported
External Rails and Load Capacity3.3V @ 100mA, 1.4V @ 20mA, 1.2V @ 50mA, 1.8V @ 75mA
Flash Memory (KB)0
Flexible System ClockYes
GATT CachingNot Supported
GPIOs (#)37
Hardware Crypto EngineYes
I2C (#)2
Integrated Battery ChargerYes, 400mA USB charger
Integrated DCDCSIMO Buck DC-DC converter
LE Coded PHY (Long Range)Not Supported
LE Data Length ExtensionsSupported
MCU/MPUM0
Memory Size (OTP) (KB)64
Operating Freq (Max) (MHz)64
Periodic AdvertisingNot Supported
Pkg. TypeWLCSP
Proprietary 2G4 protocolNo
QSPI Interface (#)1
RAM (KB)128KB
ROM (KB)128
Recommended for new DesignsNo
Rx current (mA)6
SPI (#)2
Sensitivity (dBm) (dBm)-94
Tx Current (mA)5.2
UART (#)2
USB Ports (#)1
Vcc (V)1.7-4.75
Wireless StandardBLE 4.2 Core specification + optional features

Description

This highly integrated solution supports the full Bluetooth® 4.2 features. As a SmartBond™ device, it offers the highest performance, lowest power consumption and smallest footprint. Delivering processing capacity when you need it and saving power when you don’t, it can manage multi-sensor arrays and enable always-on sensing. Plus, our SmartSnippets™ tooling helps you optimize your software for power consumption.

The DA14681 system-on-chip (SoC) includes Flash memory, offers unlimited execution space and enables Over-the-Air (OTA) updates. With an integrated power management unit (PMU) that includes system power rails, a battery charger and a fuel gauge, it supports rechargeable batteries natively and can power a complete wearable system. Meanwhile, a dedicated hardware crypto engine delivers banking-level security (including Apple HomeKit support) with end-to-end encryption to keep personal data safe.

The DA14681 delivers unparalleled flexibility offering virtually unlimited computing space to software application developers by enabling the latter to expand the size of their code execution space through a flexible external memory interface.