Skip to main content
Insulated-Gate Bipolar Transistors (IGBT)

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_6746
Lead Count (#): 8
Pkg. Dimensions (mm): 5 x 4 x 1.75
Pitch (mm): 1.27

Environmental & Export Classifications

Pb (Lead) Free -1
RoHS (CY20AAJ-8H#F00) EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type SOP
Lead Count (#) 8
Carrier Type Embossed Tape
Pb (Lead) Free -1
Channels (#) 1
IC @25 °C (A) 130
Lead Compliant Yes
Length (mm) 5
MOQ 1
Pkg. Dimensions (mm) 5 x 4 x 1.75
Tape & Reel No
Thickness (mm) 1.75
VCES (V) 400
VDSS (Max) (V) 400
Width (mm) 4

Description

Support is limited to customers who have already adopted these products.