| CAD Model: | View CAD Model |
| Pkg. Type: | TO-3PL |
| Pkg. Code: | pkg_1298 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (CT60AM-18F#F00) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-3PL |
| Lead Count (#) | 4 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Configuration | B-in Diode |
| IC @25 °C (A) | 60 |
| Lead Compliant | No |
| MOQ | 1 |
| Tape & Reel | No |
| VCES (V) | 900 |
| VDSS (Max) (V) | 900 |
Support is limited to customers who have already adopted these products.