| CAD Model: | View CAD Model |
| Pkg. Type: | MPAK |
| Pkg. Code: | pkg_6113 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | 2 x 3 x 1.4 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (CR05BS-8-ET13#F10) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MPAK |
| Lead Count (#) | 3 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Ignitor, Strobe, etc. |
| IGT (Max) (mA) | 0.1 |
| IT (AV) (A) | 0.1 |
| IT (RMS) (A) | 0.15 |
| ITSM (A) | 10 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| MOQ | 3000 |
| Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
| Rth (j-c) (degC/W) | 500 |
| Tape & Reel | No |
| Tc (°C) | 55 |
| Thickness (mm) | 1.4 |
| Tj (°C) | 125 |
| VDRM (V) | 400 |
| VGT (Max) (V) | 0.8 |
| VTM (Max) (V) | 1.9 |
| Width (mm) | 3 |
| di/dt (Max) (A/µs) | 50 |