Skip to main content
Renesas Electronics Corporation
400V - 0.2A - Thyristor Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92*
Pkg. Code:pkg_8823
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (CR02AM-8#F00)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92*
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
ApplicationIgnitor, Strobe, etc.
IGT (Max) (mA)0.1
IT (AV) (A)0.3
IT (RMS) (A)0.47
ITSM (A)10
Lead CompliantNo
MOQ1
Replacement ProductCR02AM-8#BD0
Rth (j-c) (degC/W)180
Tape & ReelNo
Tc (°C)30
Tj (°C)125
VDRM (V)400
VGT (Max) (V)0.8
VTM (Max) (V)1.6
di/dt (Max) (A/µs)50

Description

The CR02AM-8 400V, 0.2A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for solid state relay, leakage protector, timer, electric blanket, strobe flasher, and other general-purpose applications.