Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(AV): 0.3A
  • VDRM: 400V
  • IGT: 100µA
  • RoHS Compliant
  • Planar Passivation Type
  • Halogen-free package (PRSS0003DJ-A)
  • Completely Pb-free package (PRSS0003DJ-A)

Description

The CR02AM-8 400V, 0.2A thyristor for low power use offers a 0.8V gate trigger voltage, 0.1mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for solid state relay, leakage protector, timer, electric blanket, strobe flasher, and other general-purpose applications.

Applications

  • Solid state relay
  • Leakage protector
  • Timer
  • Electric blanket
  • Strobe flasher
  • General-purpose
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
CR02AM-8#BD0ObsoleteN/AOut of StockContactTO-923#BagYes
CR02AM-8#F00ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-92*3#BagYes
CR02AM-8#F10ObsoleteN/AIn StockRoHS:EN
RoHS:JA
TO-92(3)3#BagYes

Support Communities

  1. CR02AM-8 Alternative

    Simple question: what is CR02AM-8 being replaced with, once it is phased out?Thanks in advance.

    Jul 9, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?