Features
- Dual Version of CA3140
- Internally Compensated
- MOSFET Input Stage
- Very High Input Impedance (ZIN) 1.5TΩ (Typ)
- Very Low Input Current (II) 10pA (Typ) at ±15V
- Wide Common-Mode Input Voltage Range (VICR): Can Be Swung 0.5V Below Negative Supply Voltage Rail
- Directly Replaces Industry Type 741 in Most Applications
- Pb-Free Available (RoHS Compliant)
Description
The CA3240A and CA3240 are dual versions of the popular CA3140 series integrated circuit operational amplifiers. They combine the advantages of MOS and bipolar transistors on the same monolithic chip. The gate-protected MOSFET (PMOS) input transistors provide high input impedance and a wide common-mode input voltage range (typically to 0. 5V below the negative supply rail). The bipolar output transistors allow a wide output voltage swing and provide a high output current capability. The CA3240A and CA3240 are compatible with the industry standard 1458 operational amplifiers in similar packages.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +85°C |
| Bandwidth (MHz) | 4.5 |
| Gain Min | 1 |
| Offset Voltage (Max) (mV) | 2 |
| IBIAS (nA) | 0.01 |
| IOUT (A) | 0.04 |
| CMRR (dB) | 90 |
| PSRR (db) | 80 |
| Rail-to-Rail Input | -Vs |
| Rail-to-Rail Output | No |
| IS per Amp (mA) | 4 |
| Noise VN (nV/√Hz) | 12 |
| Single Supply Voltage Range (V) | 4 - 36 |
| Slew Rate (V/µs) | 9 |
| VOUT (V) | 27.4 |
| VS (Min) (V) | 4 |
| VS (Max) (V) | 36 |
| AVOL (dB) | 100 |
| Topology [Rail 1] | VFA |
| Enable | No |
| Output Headroom (V) | 2 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| PDIP | 9.7 x 6.6 x 3.94 | 8 | 2.5 |
Applications
- Ground Referenced Single Amplifiers in Automobile and Portable Instrumentation
- Sample and Hold Amplifiers
- Long Duration Timers/Multivibrators (Microseconds-Minutes-Hours)
- Photocurrent Instrumentation
- Intrusion Alarm System
- Active Filters
- Comparators
- Function Generators
- Instrumentation Amplifiers
- Power Supplies
Applied Filters:
Loading