Skip to main content
Renesas Electronics Corporation
700V - 0.8A - Triac Low Power Use

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-92
Pkg. Code:pkg_11566
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
RoHS (BCR08AM-14A-A6#FD0)EnglishJapanese
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-92
Lead Count (#)3
Carrier TypeBag
Pb (Lead) FreeYes
(dv/dt) c (Min) (V/µs)0.5
ApplicationWhitegoods, Small Appliances, etc.
IFGT I (Max) (mA)5
IRGT I (Max) (mA)5
IRGT III (Max) (mA)5
IT (RMS) (A)0.8
ITSM (A)8
Insulated TypeNo
Lead CompliantYes
MOQ1000
Replacement ProductBCR08AM-14A-A6#BD0
Rth (j-c) (degC/W)50
Tape & ReelNo
Tc (°C)60
Tj (°C)125
VDRM (V)700
VDSM (V)840
VGT (Max) (V)2
VTM (Max) (V)2
di/dt (Max) (A/µs)30

Description

The BCR08AM-14A 700V, 0.8A Triac for low power use offers a 2V gate trigger voltage, 5mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for washing machine, electric fan, air cleaner, solid state relay, and other general-purpose AC control applications.