Skip to main content
Renesas Electronics Corporation
64Mbit, 1.7V Minimum SPI Serial Flash Memory with Dual I/O, Quad I/O and QPI Support

Package Information

CAD Model:View CAD Model
Pkg. Type:See Wafer-Die Solution Menu
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeSee Wafer-Die Solution Menu
Deep Power Down (µA)2
Flash by TaskBoot Loader, Execute-in-Place
InterfaceQuad SPI (default), Single, Dual
Key BenefitStandard features
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)1.65 - 1.95
Read Current (mA)5
Speed133 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-1.95

Description

The AT25QL641 is a member of our standard class code and data storage solutions designed for low-voltage systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes standard erase block sizes and a security register for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

The AT25QL641 is Quad enabled at the factory and offers a universally compatible pinout and command set, standard block architecture, and continuous read, wrap, and burst modes for XiP.