Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Advanced Memory Buffer Low Power for FB-DIMM Modules

Package Information

Pkg. Type:FCBGA
Pkg. Code:RJ655
Lead Count (#):655
Pkg. Dimensions (mm):24.5 x 19.5 x 2.55
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCBGA
Lead Count (#)655
Pb (Lead) FreeNo
Carrier TypeReel
DIMM TypePC2-4200, PC2-5300, PC2-6400
Length (mm)24.5
MOQ650
Moisture Sensitivity Level (MSL)4
Package Area (mm²)477.8
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)24.5 x 19.5 x 2.55
Qty. per Carrier (#)0
Qty. per Reel (#)650
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR2-533,DDR2-667,DD
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)2.55
Width (mm)19.5

Description

JEDEC compliant Advanced Memory Buffer for Fully buffered DIMMs. 3.2, and 4.0 Gb/s serial speeds (DDR2-533/667 and 800 DRAM). Support for up to eight DIMMs per channel