Skip to main content
Renesas Electronics Corporation
Single 16-Bit ADC; 125Msps; Serial JESD204A

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 0.9
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeTray
Channels (#)1
Length (mm)7
MOQ260
Moisture Sensitivity Level (MSL)3
Package Area (mm²)49
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)7.0 x 7.0 x 0.9
Power Consumption Typ (mW)795
Qty. per Carrier (#)260
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)16
Supply Voltage (V)1.8 - 1.8, 3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)7

Description

The ADC1613S125HN is a single-channel, 16-bit analog-to-digital converter (ADC) optimized for high dynamic performances and low power at sample rates of 125Msps. Pipelined architecture and output error correction ensure the ADC1613S125HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3V source for analog and a 1.8V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated serial peripheral interface (SPI) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.