Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
12-Output DB1200ZL Derivative

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG56
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)56
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses, HW PLL mode control, SW PLL mode control
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1200ZL Derivative
Core Voltage (V)3.3
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs12
Diff. Termination Resistors24
Feedback InputNo
FunctionBuffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)8
MOQ260
Output Banks (#)1
Output Enable (OE) Pins4
Output Freq Range (MHz)33 - 150
Output Skew (ps)50
Output TypeLP-HCSL
Output Voltage (V)0.7
Outputs (#)12
Package Area (mm²)64
Pitch (mm)0.5
Pkg. Dimensions (mm)8.0 x 8.0 x 0.85
Pkg. TypeVFQFPN
Power Consumption Typ (mW)445
Product CategoryProcessor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelNo
Thickness (mm)0.85
Width (mm)8

Description

The 9ZXL1230 is a small-footprint, low-power, 12-output differential buffer that meets all the performance requirements of the Intel DB1200ZL specification. It is pin-compatible to the 9ZX21200 while consuming over 50% less power. The 9ZXL1230 is backward compatible with PCIe Gen 1, Gen 2, and QPI 6.4GT/s specifications. A fixed, internal feedback path maintains low drift for critical QPI applications.