Skip to main content
Renesas Electronics Corporation
1.8V Low-Power Wide-Range Frequency Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:ADG28
Lead Count (#):28
Pkg. Dimensions (mm):4.5 x 4.0 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)3

Product Attributes

Pkg. TypeCABGA
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Length (mm)4.5
MOQ2500
Moisture Sensitivity Level (MSL)3
Package Area (mm²)18
Pb Free Categorye1 SnAgCu
Pitch (mm)0.65
Pkg. Dimensions (mm)4.5 x 4.0 x 1.0
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4

Description

Low skew, low jitter PLL clock driver; 1 to 4 differential clock distribution (SSTL_18)