Skip to main content
Programmable Timing Control Hub™ For Mobile P4™ Systems

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PAG56
Lead Count (#): 56
Pkg. Dimensions (mm): 14.0 x 6.1 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 56
Pb (Lead) Free Yes
Carrier Type Reel
App Jitter Compliance PCIe Gen1
C-C Jitter Max P-P (ps) 85
Chipset Manufacturer Intel
Clock Spec. CK410M Derivative
Core Voltage (V) 3.3
Feedback Input No
Function Clock Generator
Input Freq (MHz) 14.318 - 14.318
Input Type Crystal
Inputs (#) 1
Length (mm) 14
MOQ 2000
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 9
Output Freq Range (MHz) 14.318 - 205
Output Skew (ps) 100
Output Voltage (V) 3.3
Package Area (mm²) 85.4
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 14.0 x 6.1 x 1.0
Prog. Clock Yes
Prog. Interface SMBus
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2000
Reel Size (in) 13
Reference Output Yes
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Spread Spectrum Yes
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Width (mm) 6.1

Description

954204 is a CK410M Compliant clock synthesizer. 954204 provides a single-chip solution for mobile systems built with Intel P4-M processors and Intel mobile chipsets. 954204 is driven with a 14.318MHz crystal and generates CPU outputs up to 400MHz. It provides the tight ppm accuracy required by Serial ATA and PCI-Express.