Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 15.9 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | SSOP |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Accepts Spread Spec Input | No |
| App Jitter Compliance | PCIe Gen1 |
| C-C Jitter Max P-P (ps) | 125 |
| Core Voltage (V) | 3.3 |
| Diff. Output Signaling | HCSL |
| Input Freq (MHz) | 14.32 - 14.32 |
| Length (mm) | 15.9 |
| MOQ | 150 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Freq Range (MHz) | 14.32 - 220 |
| Output Skew (ps) | 250 |
| Output Type | 3.3V LVCMOS, HCSL |
| Output Voltage (V) | 0.7V, 3.3V |
| Outputs (#) | 17 |
| PCIe Generation | Gen1 |
| Package Area (mm²) | 119.3 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 15.9 x 7.5 x 2.3 |
| Platform Name | Serverworks GC-HT |
| Qty. per Carrier (#) | 30 |
| Qty. per Reel (#) | 0 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
| Xtal Freq (KHz) | 14.32 - 14.32 |
| Xtal Inputs (#) | 1 |
The 932S801 is a main clock synthesizer chip that, when paired with 9DB108, provides all clocks required by Serverworks GC-HT-based servers. An SMBus interface allows full control of the device.