Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 4 - Pairs of AMD K8 clocks
  • 1 - Pair of SRC/PCI Express* clock
  • 2 - 14.318 MHz REF clocks
  • 2 - USB_48MHz clocks
  • 4 - HyperTransport 66 MHz clocks
  • 4 - PCI 33 MHz clocks
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • M/N programming via SMBus

Description

The 932S801 is a main clock synthesizer chip that, when paired with 9DB108, provides all clocks required by Serverworks GC-HT-based servers. An SMBus interface allows full control of the device.

Applied Filters: